Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-20-D-180
Part #:GR8300137.00
Catalog #:GR-BM830-20-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | O*: | 3.36 in |
| U: | 0.875 in | J: | 7 in |
| F: | 4 | K: | 3.5 in |
| BF: | 0.53 | C: | 8.88 in |
| AJ: | 7.25 | D: | 3.25 |
| T: | 1.25 | G: | 2 |
| A: | 5.25 | L1: | 9.82 in |
| N: | 6.75 | O: | 3.6 in |
| AK: | 8.5 | B: | 8.12 |
| BD: | 9 | Center Distance (in): | 3 in |
| I: | 4.84 in | H-Tap size: | 7/16-14 UNC in |
| BE1: | 0.5 in | TAP Depth: | 0.88 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 3.407 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 87 |
| Assembly: | BM-D | Service Factor: | 1 |
| Input HP: | 3.947 | Center Distance (in): | 3.00 |
| Overhung Load: | 2,170 | Mounting Style: | Base |
| Output Shaft Assembly Code: | D | Model Code: | BM830 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.250 in | Series Style: | GR-BM-D |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 3.947 |
| Output Style: | D | Output Key: | 1/4 x 1.75 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Series Code: | GR |
| Ratio: | 20:1 | Frame Size: | 180TC |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2454 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310019207 | Weight: | 69.00 LB |

