Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-15-L-56
Part #:GR8300184.00
Catalog #:GR-BMQ830-15-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | N: | 6.75 |
| C: | 8.88 in | A: | 5.25 |
| BD: | 6.5 | J: | 7 in |
| O: | 3.6 in | D: | 3.25 |
| BE: | 0.38 in | LQ: | 5.95 in |
| I: | 4.84 in | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| RQ: | 5.32 in | H-Tap size: | 7/16 - 14 UNC in |
| Center Distance (in): | 3 in | T: | 1.25 |
| G: | 2 | F: | 4 |
| TAP Depth: | 0.88 in | B: | 8.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.843 | Frame Size: | 56C |
| Center Distance (in): | 3.00 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP: | 4.843 |
| Thrust Rating - output shaft: | 2549 | Series Code: | GR |
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.250 in |
| Product Type: | Worm Speed Reducer | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Input RPM: | 1,750 | Model Code: | BMQ830 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | L |
| Series Style: | GR-BMQ-L | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Overhung Load: | 2,170 |
| Output RPM: | 116 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | L | Output HP: | 4.311 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Assembly: | BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2329 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310019252 | Weight: | 68.00 LB |

