Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-25-L-56
Part #:GR8300186.00
Catalog #:GR-BMQ830-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.75 | J: | 7 in |
| I: | 4.84 in | AJ: | 5.88 |
| BD: | 6.5 | A: | 5.25 |
| T: | 1.25 | TAP Depth: | 0.88 in |
| G: | 2 | AK: | 4.5 |
| C: | 8.88 in | D: | 3.25 |
| B: | 8.12 | BE: | 0.38 in |
| K: | 3.5 in | BF: | 0.41 |
| Center Distance (in): | 3 in | LQ: | 5.95 in |
| F: | 4 | H-Tap size: | 7/16-14 UNC in |
| RQ: | 5.32 in | O: | 3.6 in |
Technical Specifications
| Series Style: | GR-BMQ-L | Model Code: | BMQ830 |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 3.355 |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP: | 3.355 |
| Output Key: | 1/4 x 1.75 | Motor Frame Size: | 56 |
| Assembly: | BMQ-L | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load: | 2,170 | Ratio: | 25:1 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Output HP: | 2.807 | Mounting Style: | Base |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.00 | Series Code: | GR |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| UPC: | 690310019276 | Weight: | 68.00 LB |

