Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-30-L-56
Part #:GR8300187.00
Catalog #:GR-BMQ830-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 7 in |
| T: | 1.25 | LQ: | 5.95 in |
| B: | 8.12 | BE: | 0.38 in |
| C: | 8.88 in | RQ: | 5.32 in |
| N: | 6.75 | AK: | 4.5 |
| K: | 3.5 in | BD: | 6.5 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | O: | 3.6 in |
| F: | 4 | G: | 2 |
| D: | 3.25 | TAP Depth: | 0.88 in |
| H-Tap size: | 7/16 - 14 UNC in | A: | 5.25 |
Technical Specifications
| Mounting Style: | Base | Output Shaft Assembly Code: | L |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Keyway: | 3/16 X 3/32 | Output RPM: | 58 |
| Input Style: | C-Face Quill | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | L |
| Input HP: | 2.879 | Reducer Style: | Worm - Right Angle |
| Series Code: | GR | Series Style: | GR-BMQ-L |
| Output HP: | 2.332 | Overhung Load: | 2,170 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Center Distance (in): | 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Diameter (in): | 1.250 in |
| Input Quill Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 30:1 | Assembly: | BMQ-L |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Worm Speed Reducer | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BMQ830 |
| Input HP @ 1750 RPM: | 2.879 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2519 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019283 | Weight: | 68.00 LB |

