Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-20-D-56
Part #:GR8300209.00
Catalog #:GR-BMQ830-20-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | BF: | 0.41 |
| O*: | 3.36 in | J: | 7 in |
| BD: | 6.5 | D: | 3.25 |
| RQ: | 5.32 in | LQ: | 5.95 in |
| K: | 3.5 in | B: | 8.12 |
| I: | 4.84 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| C: | 8.88 in | G: | 2 |
| N: | 6.75 | T: | 1.25 |
| AK: | 4.5 | O: | 3.6 in |
| A: | 5.25 | TAP Depth: | 0.88 in |
| H-Tap size: | 7/16 - 14 UNC in |
Technical Specifications
| Output RPM: | 87 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output HP: | 3.407 | Output Style: | D |
| Keyway: | 3/16 X 3/32 | Mounting Style: | Base |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Output Key: | 1/4 X 1.75 |
| Frame Size: | 56C | Overhung Load: | 2,170 |
| Series Code: | GR | Input HP: | 3.947 |
| Series Style: | GR-BMQ-D | No. of Gear Reductions: | Single |
| Assembly: | BMQ-D | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.947 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 3.00 |
| Ratio Range: | 20:1 | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Ratio: | 20:1 | Model Code: | BMQ830 |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2454 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019450 | Weight: | 68.00 LB |

