Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-50-D-56
Part #:GR8300213.00
Catalog #:GR-BMQ830-50-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AJ: | 5.88 |
| BD: | 6.5 | AK: | 4.5 |
| F: | 4 | K: | 3.5 in |
| A: | 5.25 | D: | 3.25 |
| TAP Depth: | 0.88 in | C: | 8.88 in |
| N: | 6.75 | H-Tap size: | 7/16 - 14 UNC in |
| T: | 1.25 | J: | 7 in |
| I: | 4.84 in | LQ: | 5.95 in |
| B: | 8.12 | BF: | 0.41 |
| O*: | 3.36 in | RQ: | 5.32 in |
| O: | 3.6 in | Center Distance (in): | 3 in |
| BE: | 0.38 in |
Technical Specifications
| Overhung Load: | 2,170 | Series Style: | GR-BMQ-D |
| Center Distance (in): | 3.00 | Product Type: | Worm Speed Reducer |
| Series: | GR Series - Ironman Worm Gear Reducers | Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Ratio: | 50:1 |
| Output HP: | 1.383 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Ratio Range: | 50:1 | Assembly: | BMQ-D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.915 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 1.75 |
| Model Code: | BMQ830 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Style: | D |
| Series Code: | GR | Mounting Style: | Base |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Shaft Orientation: | LR |
| Output RPM: | 35 | Output Shaft Assembly Code: | D |
| Input HP: | 1.915 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019481 | Weight: | 68.00 LB |

