Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-100-D-56
Part #:GR8300216.00
Catalog #:GR-BMQ830-100-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | F: | 4 |
| O*: | 3.36 in | O: | 3.6 in |
| A: | 5.25 | TAP Depth: | 0.88 in |
| C: | 8.88 in | B: | 8.12 |
| N: | 6.75 | H-Tap size: | 7/16-14 UNC in |
| D: | 3.25 | G: | 2 |
| LQ: | 5.95 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| J: | 7 in | BF: | 0.41 |
| BE: | 0.38 in | K: | 3.5 in |
| RQ: | 5.32 in | T: | 1.25 |
| BD: | 6.5 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.250 in |
| Output Style: | D | Input Bore (C Face): | 0.625 |
| Output RPM: | 17 | Series Style: | GR-BMQ-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 2,170 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | GR | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output HP: | 0.367 |
| Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Assembly Code: | D | Model Code: | BMQ830 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP: | 0.603 |
| Output Key: | 1/4 x 1.75 | Ratio: | 100:1 |
| Assembly: | BMQ-D | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 0.603 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019511 | Weight: | 68.00 LB |

