Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-15-L-140
Part #:GR8300220.00
Catalog #:GR-BMQ830-15-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | F: | 4 |
| B: | 8.12 | LQ: | 5.95 in |
| C: | 8.88 in | BE: | 0.38 in |
| RQ: | 5.32 in | BD: | 6.5 |
| G: | 2 | TAP Depth: | 0.88 in |
| AK: | 4.5 | J: | 7 in |
| T: | 1.25 | A: | 5.25 |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.25 | H-Tap size: | 7/16 - 14 UNC in |
| N: | 6.75 | Center Distance (in): | 3 in |
| K: | 3.5 in | O: | 3.6 in |
Technical Specifications
| Output HP: | 4.311 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | L | Assembly: | BMQ-L |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 4.843 | Frame Size: | 140TC |
| Ratio: | 15:1 | Series Code: | GR |
| Output Shaft Orientation: | L | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.875 | Mounting Style: | Base |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 4.843 | Model Code: | BMQ830 |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3.00 |
| Overhung Load: | 2,170 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Style: | L | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2549 |
| Series Style: | GR-BMQ-L | Output Key: | 1/4 X 1.75 |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2329 in/lbs |
General Specifications
| UPC: | 690310019535 | Weight: | 68.00 LB |

