Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-5-R-180
Part #:GR8300265.00
Catalog #:GR-BMQ830-5-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | N: | 6.75 |
| B: | 8.12 | BD: | 9 |
| F: | 4 | LQ1: | 6.15 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| K: | 3.5 in | RQ: | 5.63 in |
| AJ: | 7.25 | J: | 7 in |
| BE1: | 0.5 in | T: | 1.25 |
| G: | 2 | AK: | 8.5 |
| I: | 4.84 in | D: | 3.25 |
| O: | 3.6 in | H-Tap size: | 7/16-14 UNC in |
| TAP Depth: | 0.88 in | A: | 5.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Overhung Load: | 2,170 | Keyway: | 1/4 X 1/8 |
| Input RPM: | 1,750 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 180TC | Output HP: | 8.573 |
| Output Style: | R | Series Code: | GR |
| Series Style: | GR-BMQ-R | Output Key: | 1/4 X 1.75 |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Input HP: | 9.093 | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.093 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1729 |
| Model Code: | BMQ830 | Assembly: | BMQ-R |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Input Quill Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Shaft Direction: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1544 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310019900 | Weight: | 68.00 LB |

