Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-20-R-180
Part #:GR8300269.00
Catalog #:GR-BMQ830-20-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.63 in | T: | 1.25 |
| N: | 6.75 | D: | 3.25 |
| BE1: | 0.5 in | O: | 3.6 in |
| BF: | 0.53 | LQ1: | 6.15 in |
| F: | 4 | I: | 4.84 in |
| AK: | 8.5 | B: | 8.12 |
| J: | 7 in | K: | 3.5 in |
| Center Distance (in): | 3 in | G: | 2 |
| C: | 8.88 in | BD: | 9 |
| AJ: | 7.25 | H-Tap size: | 7/16-14 UNC in |
| A: | 5.25 | TAP Depth: | 0.88 in |
Technical Specifications
| Frame Size: | 180TC | Series Code: | GR |
| Output RPM: | 87 | Output Style: | R |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Series Style: | GR-BMQ-R | Output Shaft Orientation: | R |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 3.947 |
| Keyway: | 1/4 X 1/8 | Overhung Load: | 2,170 |
| Output Shaft Assembly Code: | R | Output HP: | 3.407 |
| Assembly: | BMQ-R | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.00 | Model Code: | BMQ830 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Quill Diameter (in): | 1.125 in | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 3.947 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Diameter (in): | 1.250 in | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2454 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019948 | Weight: | 68.00 LB |

