Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-10-D-180
Part #:GR8300279.00
Catalog #:GR-BMQ830-10-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | F: | 4 |
| BD: | 9 | Center Distance (in): | 3 in |
| RQ: | 5.63 in | BF: | 0.53 |
| LQ1: | 6.15 in | T: | 1.25 |
| I: | 4.84 in | G: | 2 |
| J: | 7 in | AK: | 8.5 |
| C: | 8.88 in | N: | 6.75 |
| D: | 3.25 | BE1: | 0.5 in |
| K: | 3.5 in | AJ: | 7.25 |
| B: | 8.12 | O*: | 3.36 in |
| H-Tap size: | 7/16 - 14 UNC in | A: | 5.25 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Output HP: | 5.655 | Output Key: | 1/4 X 1.75 |
| Series Style: | GR-BMQ-D | Mounting Style: | Base |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Output Style: | D | Keyway: | 1/4 X 1/8 |
| Output Shaft Orientation: | LR | Output RPM: | 175 |
| Frame Size: | 180TC | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Overhung Load: | 2,170 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input HP: | 6.151 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Service Factor: | 1 | Input Quill Diameter (in): | 1.125 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Worm Speed Reducer |
| Input HP @ 1750 RPM: | 6.151 | Model Code: | BMQ830 |
| Thrust Rating - output shaft: | 2147 | Ratio: | 10:1 |
| Center Distance (in): | 3.00 | Input Diameter (in): | 1.125 in |
| Assembly: | BMQ-D | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2037 in/lbs |
General Specifications
| UPC: | 690310020029 | Weight: | 68.00 LB |

