Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ830-15-D-180
Part #:GR8300280.00
Catalog #:GR-BMQ830-15-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | I: | 4.84 in |
| RQ: | 5.63 in | LQ1: | 6.15 in |
| K: | 3.5 in | N: | 6.75 |
| BD: | 9 | O*: | 3.36 in |
| J: | 7 in | B: | 8.12 |
| AJ: | 7.25 | G: | 2 |
| BE1: | 0.5 in | T: | 1.25 |
| BF: | 0.53 | D: | 3.25 |
| C: | 8.88 in | F: | 4 |
| O: | 3.6 in | AK: | 8.5 |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Frame Size: | 180TC |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output HP: | 4.311 |
| Overhung Load: | 2,170 | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Keyway: | 1/4 X 1/8 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 116 | Input HP: | 4.843 |
| Output Shaft Assembly Code: | D | Output Key: | 1/4 X 1.75 |
| Output Style: | D | Series Style: | GR-BMQ-D |
| Input RPM: | 1,750 | Series Code: | GR |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.843 |
| Product Type: | Worm Speed Reducer | Model Code: | BMQ830 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Input Quill Diameter (in): | 1.125 in | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2549 |
| Ratio Range: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-D | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 15:1 | Center Distance (in): | 3.00 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2329 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310020036 | Weight: | 68.00 LB |

