Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H830-40-H1-23
Part #:GR8300508.23
Catalog #:GR-H830-40-H1-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | L: | 6.57 in |
| B: | 8.12 | AE1: | 0.6 |
| AF: | 0.75 | M: | 2.38 |
| I: | 4.84 in | R: | 0.88 in |
| J: | 7 in | AG: | 7.5 |
| F: | 4 | U: | 0.875 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| H: | 0.53 in | V: | 2.756 in |
| AD: | 6.53 | G: | 2 |
| C: | 8.88 in | AB: | 8.25 |
| AA: | 10.63 | T: | 1.4375 |
Technical Specifications
| Output Shaft Orientation: | H1 | Series Style: | GR-H-H1 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Input HP: | 2.251 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output RPM: | 43 | Bore Code: | 23 |
| Input Style: | Solid Shaft | Output Style: | H1 |
| Output HP: | 1.72 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.4375 in | Assembly: | H-H1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.251 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Model Code: | H830 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2477 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310133552 | Weight: | 65.00 LB |

