Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H830-40-H1-24
Part #:GR8300508.24
Catalog #:GR-H830-40-H1-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| AD: | 6.53 | G: | 2 |
| J: | 7 in | L: | 6.57 in |
| V: | 2.756 in | AG: | 7.5 |
| B: | 8.12 | D: | 3.25 |
| R: | 0.88 in | F: | 4 |
| AA: | 10.63 | AB: | 8.25 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| AE2: | 0.36 | M: | 2.38 |
| AF: | 0.75 | AE1: | 0.6 |
| I: | 4.84 in | T: | 1.5 |
Technical Specifications
| Output Shaft Orientation: | H1 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input HP: | 2.251 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Series Style: | GR-H-H1 | Output Style: | H1 |
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| Output RPM: | 43 | Bore Code: | 24 |
| Output HP: | 1.72 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.251 | Model Code: | H830 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Assembly: | H-H1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2477 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 65.00 LB |

