Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H830-40-H1-31
Part #:GR8300508.31
Catalog #:GR-H830-40-H1-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | B: | 8.12 |
| Center Distance (in): | 3 in | R: | 0.88 in |
| AB: | 8.25 | AE1: | 0.6 |
| AF: | 0.75 | V: | 2.756 in |
| AA: | 10.63 | AD: | 6.53 |
| F: | 4 | U: | 0.875 in |
| AG: | 7.5 | D: | 3.25 |
| L: | 6.57 in | AE2: | 0.36 |
| M: | 2.38 | C: | 8.88 in |
| H: | 0.53 in | J: | 7 in |
| I: | 4.84 in | T: | 1.9375 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-H-H1 |
| Output Shaft Orientation: | H1 | Series Code: | GR |
| Output Style: | H1 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Output HP: | 1.72 |
| Output RPM: | 43 | Bore Code: | 31 |
| Input Style: | Solid Shaft | Input HP: | 2.251 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.9375 in | Input HP @ 1750 RPM: | 2.251 |
| Model Code: | H830 | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Motor HP Rating: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.875 in | Assembly: | H-H1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Center Distance (in): | 3 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2477 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310020333 | Weight: | 65.00 LB |

