Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H830-60-H1-23
Part #:GR8300510.23
Catalog #:GR-H830-60-H1-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | F: | 4 |
| D: | 3.25 | G: | 2 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| B: | 8.12 | C: | 8.88 in |
| V: | 2.756 in | U: | 0.875 in |
| AG: | 7.5 | AE2: | 0.36 |
| J: | 7 in | M: | 2.38 |
| T: | 1.4375 | I: | 4.84 in |
| L: | 6.57 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Output HP: | 1.117 |
| No. of Gear Reductions: | Single | Assembly: | H-H1 |
| Series Style: | GR-H-H1 | Bore Code: | 23 |
| Output Shaft Orientation: | H1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 1.637 | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Input HP: | 1.637 |
| Reducer Style: | Worm - Right Angle | Ratio: | 60:1 |
| Series Code: | GR | Center Distance (in): | 3 |
| Output Diameter (in): | 1.4375 in | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 29 |
| Output Style: | H1 | Model Code: | H830 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2413 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310020371 | Weight: | 65.00 LB |

