Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H830-60-H1-24
Part #:GR8300510.24
Catalog #:GR-H830-60-H1-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AE2: | 0.36 |
| C: | 8.88 in | D: | 3.25 |
| AF: | 0.75 | U: | 0.875 in |
| R: | 0.88 in | L: | 6.57 in |
| J: | 7 in | G: | 2 |
| AB: | 8.25 | F: | 4 |
| H: | 0.53 in | M: | 2.38 |
| V: | 2.756 in | AD: | 6.53 |
| B: | 8.12 | AG: | 7.5 |
| I: | 4.84 in | AA: | 10.63 |
| Center Distance (in): | 3 in | T: | 1.5 |
Technical Specifications
| Output RPM: | 29 | Series Style: | GR-H-H1 |
| Input Style: | Solid Shaft | Series Code: | GR |
| Output Shaft Orientation: | H1 | Output Style: | H1 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Input HP: | 1.637 | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output HP: | 1.117 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.637 |
| Ratio: | 60:1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | H830 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.5 in |
| Assembly: | H-H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 690310132876 | Weight: | 65.00 LB |

