Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H830-80-H1-24
Part #:GR8300511.24
Catalog #:GR-H830-80-H1-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | G: | 2 |
| AG: | 7.5 | AE2: | 0.36 |
| J: | 7 in | Center Distance (in): | 3 in |
| AD: | 6.53 | M: | 2.38 |
| V: | 2.756 in | L: | 6.57 in |
| I: | 4.84 in | B: | 8.12 |
| F: | 4 | C: | 8.88 in |
| AE1: | 0.6 | T: | 1.5 |
| U: | 0.875 in |
Technical Specifications
| Input HP: | 0.895 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Model Code: | H830 |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | H-H1 |
| Output HP: | 0.585 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Shaft Orientation: | H1 |
| Input Diameter (in): | 0.875 in | Output Style: | H1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.895 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 21 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Series Style: | GR-H-H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310020395 | Weight: | 65.00 LB |

