Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM830-80-H1-140-28
Part #:GR8300535.28
Catalog #:GR-HM830-80-H1-140-28
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 4 | V: | 2.756 in |
| L: | 6.57 in | C: | 8.88 in |
| T: | 1.75 | B: | 8.12 |
| BF: | 0.41 | BD: | 6.5 |
| D: | 3.25 | AE1: | 0.6 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| AG: | 7.5 | AE2: | 0.36 |
| U: | 0.875 in | J: | 7 in |
| G: | 2 | AJ: | 5.88 |
Technical Specifications
| Model Code: | HM830 | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Orientation: | H1 | Series Style: | GR-HM-H1 |
| Reducer Style: | Worm - Right Angle | Ratio: | 80:1 |
| Output Style: | H1 | Output Key: | 3/8 X 3.00 |
| Frame Size: | 140TC | Ratio Range: | 80:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| Input Bore (C Face): | 0.875 | Output RPM: | 21 |
| Output Diameter (in): | 1.750 in | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Assembly: | HM-H1 |
| Input Keyway: | 3/16 X 1.63 in | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output HP: | 0.585 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.895 | Input Style: | Flexible Coupling Input |
| Input HP: | 0.895 | Gear Type: | Worm |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310020708 | Weight: | 70.00 LB |

