Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM830-25-H1-180-23
Part #:GR8300542.23
Catalog #:GR-HM830-25-H1-180-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | L: | 6.57 in |
| BE1: | 0.5 in | F: | 4 |
| I: | 4.84 in | T: | 1.438 |
| BD: | 9 | G: | 2 |
| B: | 8.12 | AE1: | 0.6 |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 7.5 | D: | 3.25 |
| Center Distance (in): | 3 in | V: | 2.756 in |
| AJ: | 7.25 | L1: | 9.82 in |
| J: | 7 in | C: | 8.88 in |
| AE2: | 0.36 | U: | 0.875 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Gear Type: | Worm |
| Bore Code: | 23 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GR-HM-H1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | HM830 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Reducer Style: | Worm - Right Angle | Input HP: | 3.355 |
| Output Diameter (in): | 1.438 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 3.355 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Assembly: | HM-H1 |
| Frame Size: | 180TC | Output Shaft Orientation: | H1 |
| Output HP: | 2.807 | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 2527 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310020845 | Weight: | 70.00 LB |

