Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-20-H1-56-23
Part #:GR8300565.23
Catalog #:GR-HMQ830-20-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | R: | 0.88 in |
| AK: | 4.5 | V: | 2.756 in |
| J: | 7 in | BE: | 0.38 in |
| AG: | 7.5 | BF: | 0.41 |
| U: | 0.875 in | RQ: | 5.32 in |
| M: | 2.38 | AJ: | 5.88 |
| G: | 2 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.25 |
| LQ: | 5.95 in | B: | 8.12 |
| C: | 8.88 in | AD: | 6.53 |
| AA: | 10.63 | H: | 0.53 in |
| Center Distance (in): | 3 in | AF: | 0.75 |
| AE1: | 0.6 | AB: | 8.25 |
| AE2: | 0.36 | F: | 4 |
| T: | 1.438 |
Technical Specifications
| Input HP: | 3.947 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output Shaft Orientation: | H1 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Output Style: | H1 | Output HP: | 3.407 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 87 |
| Mounting Style: | Shaft Mount | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Nominal Motor HP Rating to HP @ 1750 RPM: | 3 |
| Series Style: | GR-HMQ-H1 | Series Code: | GR |
| Input Quill Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Assembly: | HMQ-H1 | Model Code: | HMQ830 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.625 in |
| Motor HP Rating: | 3 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 3.947 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 690310020937 | Weight: | 69.00 LB |

