Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-30-H1-140-23
Part #:GR8300579.23
Catalog #:GR-HMQ830-30-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 8.25 | R: | 0.88 in |
| B: | 8.12 | F: | 4 |
| BE: | 0.38 in | AK: | 4.5 |
| H: | 0.53 in | RQ: | 5.32 in |
| I: | 4.84 in | BD: | 6.5 |
| BF: | 0.41 | AF: | 0.75 |
| LQ: | 5.95 in | AD: | 6.53 |
| M: | 2.38 | D: | 3.25 |
| Center Distance (in): | 3 in | G: | 2 |
| AE2: | 0.36 | AA: | 10.63 |
| L: | 6.57 in | AE1: | 0.6 |
| AG: | 7.5 | C: | 8.88 in |
| U: | 0.875 in | AJ: | 5.88 |
| V: | 2.756 in | J: | 7 in |
| T: | 1.438 |
Technical Specifications
| Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Input Style: | C-Face Quill | Input HP: | 2.879 |
| Output HP: | 2.332 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Mounting Style: | Shaft Mount | Series Style: | GR-HMQ-H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output RPM: | 58 |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Style: | H1 | Keyway: | 3/16 X 3/32 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.879 | Model Code: | HMQ830 |
| Assembly: | HMQ-H1 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Motor HP Rating: | 2 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Ratio: | 30:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2574 |
| Input Quill Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310021637 | Weight: | 69.00 LB |

