Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-5-H1-180-26
Part #:GR8300585.26
Catalog #:GR-HMQ830-5-H1-180-26
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 7.5 |
| AE1: | 0.6 | C: | 8.88 in |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AE2: | 0.36 | AD: | 6.53 |
| AK: | 8.5 | G: | 2 |
| B: | 8.12 | BF: | 0.53 |
| RQ: | 5.63 in | F: | 4 |
| V: | 2.756 in | BD: | 9 |
| T: | 1.625 | J: | 7 in |
| D: | 3.25 | I: | 4.84 in |
| LQ1: | 6.15 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Bore Code: | 26 |
| Ratio: | 5:1 | Output Style: | H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Series Style: | GR-HMQ-H1 |
| Input HP @ 1750 RPM: | 9.093 | Mounting Style: | Shaft Mount |
| Ratio Range: | 5:1 | Series Code: | GR |
| Model Code: | HMQ830 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input HP: | 9.093 | Input RPM: | 1,750 |
| Center Distance (in): | 3.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Output HP: | 8.573 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Frame Size: | 180TC | Thrust Rating - output shaft: | 1729 |
| Output Shaft Orientation: | H1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1544 in/lbs |
General Specifications
| UPC: | 690310021927 | Weight: | 69.00 LB |

