Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-20-H1-180-31
Part #:GR8300589.31
Catalog #:GR-HMQ830-20-H1-180-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| R: | 0.88 in | AF: | 0.75 |
| BF: | 0.53 | AE2: | 0.36 |
| I: | 4.84 in | AD: | 6.53 |
| V: | 2.756 in | G: | 2 |
| LQ1: | 6.15 in | H: | 0.53 in |
| D: | 3.25 | BE1: | 0.5 in |
| J: | 7 in | BD: | 9 |
| C: | 8.88 in | AG: | 7.5 |
| AJ: | 7.25 | AB: | 8.25 |
| Center Distance (in): | 3 in | AA: | 10.63 |
| RQ: | 5.63 in | B: | 8.12 |
| AE1: | 0.6 | F: | 4 |
| AK: | 8.5 | T: | 1.938 |
Technical Specifications
| Series Code: | GR | Input Style: | C-Face Quill |
| Output Style: | H1 | Bore Code: | 31 |
| Input HP: | 3.947 | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | Frame Size: | 180TC |
| Mounting Style: | Shaft Mount | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Keyway: | 1/4 X 1/8 | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/2 X 3.38 | Series Style: | GR-HMQ-H1 |
| Output HP: | 3.407 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 87 | Input HP @ 1750 RPM: | 3.947 |
| Ratio Range: | 20:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Quill Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Center Distance (in): | 3.00 |
| Model Code: | HMQ830 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2454 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310022177 | Weight: | 69.00 LB |

