Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-30-H1-180-31
Part #:GR8300591.31
Catalog #:GR-HMQ830-30-H1-180-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.63 in | G: | 2 |
| AK: | 8.5 | F: | 4 |
| AD: | 6.53 | AE1: | 0.6 |
| Center Distance (in): | 3 in | B: | 8.12 |
| D: | 3.25 | T: | 1.938 |
| BE1: | 0.5 in | AE2: | 0.36 |
| V: | 2.756 in | AJ: | 7.25 |
| C: | 8.88 in | BD: | 9 |
| BF: | 0.53 | I: | 4.84 in |
| LQ1: | 6.15 in | J: | 7 in |
| AG: | 7.5 |
Technical Specifications
| Output Style: | H1 | Output HP: | 2.332 |
| Input HP: | 2.879 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.879 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Mounting Style: | Shaft Mount | Motor Frame Size: | 180 |
| Model Code: | HMQ830 | Ratio Range: | 30:1 |
| Series Style: | GR-HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58 | Series Code: | GR |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2519 in/lbs |
General Specifications
| UPC: | 690310022252 | Weight: | 69.00 LB |

