Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-60-H1-180-31
Part #:GR8300594.31
Catalog #:GR-HMQ830-60-H1-180-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AK: | 8.5 |
| AJ: | 7.25 | J: | 7 in |
| C: | 8.88 in | AG: | 7.5 |
| BD: | 9 | B: | 8.12 |
| F: | 4 | BF: | 0.53 |
| AD: | 6.53 | V: | 2.756 in |
| RQ: | 5.63 in | LQ1: | 6.15 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| D: | 3.25 | G: | 2 |
| I: | 4.84 in | AE2: | 0.36 |
| BE1: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29 | Center Distance (in): | 3.00 |
| Output HP: | 1.117 | Shaft Seal Material: | Viton |
| Series Style: | GR-HMQ-H1 | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Mounting Style: | Shaft Mount | Input Style: | C-Face Quill |
| Series Code: | GR | Reducer Style: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Ratio: | 60:1 | Model Code: | HMQ830 |
| Output Style: | H1 | Input HP: | 1.637 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.637 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Output Shaft Orientation: | H1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2413 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310022313 | Weight: | 69.00 LB |

