Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ830-5-H1-210-31
Part #:GR8300597.31
Catalog #:GR-HMQ830-5-H1-210-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 7.5 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BF: | 0.53 | F: | 4 |
| B: | 8.12 | AD: | 6.53 |
| AE1: | 0.6 | LQ1: | 6.56 in |
| C: | 8.88 in | AE2: | 0.36 |
| D: | 3.25 | AK: | 8.5 |
| RQ: | 6.06 in | G: | 2 |
| T: | 1.938 | J: | 7 in |
| V: | 2.756 in | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | H1 |
| Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.375 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 1729 |
| Input Bore (C Face): | 1.375 | Mounting Style: | Shaft Mount |
| Series Code: | GR | Output Style: | H1 |
| Series Style: | GR-HMQ-H1 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Output HP: | 8.573 |
| Input HP: | 9.093 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 9.093 | Model Code: | HMQ830 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1544 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310022344 | Weight: | 69.00 LB |

