Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H832-10-H1-23
Part #:GR8320501.23
Catalog #:GR-H832-10-H1-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | V: | 2.756 in |
| AG: | 7.88 | B: | 8.75 |
| C: | 9.38 in | F: | 4 |
| G: | 2 | I: | 5.02 in |
| M: | 2.38 | J: | 7.5 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| L: | 6.76 in | T: | 1.4375 |
| AE2: | 0.29 | D: | 3.5 |
| U: | 0.875 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Output RPM: | 175 |
| Ratio: | 10:1 | Output Shaft Orientation: | H1 |
| Input HP: | 8.092 | Input HP @ 1750 RPM: | 8.092 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Series Style: | GR-H-H1 |
| Assembly: | H-H1 | Output Style: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | H832 | Output Diameter (in): | 1.4375 in |
| Bore Code: | 23 | Output HP: | 7.497 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2026 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 690310023259 | Weight: | 73.00 LB |

