Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H832-20-H1-28
Part #:GR8320503.28
Catalog #:GR-H832-20-H1-28
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | F: | 4 |
| D: | 3.5 | I: | 5.02 in |
| B: | 8.75 | AE2: | 0.29 |
| V: | 2.756 in | AD: | 7.04 |
| J: | 7.5 in | T: | 1.75 |
| U: | 0.875 in | AE1: | 0.54 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| M: | 2.38 | C: | 9.38 in |
| G: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | GR-H-H1 | Center Distance (in): | 3.25 |
| Output HP: | 4.536 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Style: | H1 | Ratio: | 20:1 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Shaft Orientation: | H1 | Bore Code: | 28 |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Product Type: | Right Angle | Series Code: | GR |
| Input RPM: | 1,750 | Assembly: | H-H1 |
| Gear Type: | Worm | Input HP: | 5.18 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | H832 |
| Input HP @ 1750 RPM: | 5.18 | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 3267 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310023341 | Weight: | 73.00 LB |

