Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H832-50-H1-23
Part #:GR8320507.23
Catalog #:GR-H832-50-H1-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | M: | 2.38 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| U: | 0.875 in | AG: | 7.88 |
| AE2: | 0.29 | AD: | 7.04 |
| AE1: | 0.54 | T: | 1.4375 |
| B: | 8.75 | G: | 2 |
| D: | 3.5 | C: | 9.38 in |
| V: | 2.756 in | F: | 4 |
| J: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.462 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 50:1 | Assembly: | H-H1 |
| Series Style: | GR-H-H1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output HP: | 1.841 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input Style: | Solid Shaft | Input HP: | 2.462 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Model Code: | H832 |
| Center Distance (in): | 3.25 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Output Style: | H1 |
| Output Shaft Orientation: | H1 | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Bore Code: | 23 |
| Output Diameter (in): | 1.4375 in | Ratio: | 50:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3315 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310023464 | Weight: | 73.00 LB |

