Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-H832-50-H1-31
Part #:GR8320507.31
Catalog #:GR-H832-50-H1-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | G: | 2 |
| J: | 7.5 in | AE1: | 0.54 |
| B: | 8.75 | V: | 2.756 in |
| T: | 1.9375 | Center Distance (in): | 3.25 in |
| D: | 3.5 | M: | 2.38 |
| I: | 5.02 in | AG: | 7.88 |
| U: | 0.875 in | AE2: | 0.29 |
| F: | 4 | C: | 9.38 in |
| L: | 6.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Model Code: | H832 | Input Diameter (in): | 0.875 in |
| Bore Code: | 31 | Ratio: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Mounting Style: | Shaft Mount | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.63 in | Series Style: | GR-H-H1 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.9375 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | H1 |
| Input HP: | 2.462 | Input HP @ 1750 RPM: | 2.462 |
| Assembly: | H-H1 | Service Factor: | 1 |
| Output HP: | 1.841 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | GR |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Style: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3315 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310023488 | Weight: | 73.00 LB |

