Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-30-H1-56-23
Part #:GR8320513.23
Catalog #:GR-HM832-30-H1-56-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | D: | 3.5 |
| C: | 9.38 in | AF: | 0.75 |
| AJ: | 5.88 | BD: | 6.5 |
| AB: | 8.5 | BF: | 0.41 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| U: | 0.875 in | AG: | 7.88 |
| B: | 8.75 | AA: | 10.88 |
| AK: | 4.5 | H: | 0.53 in |
| V: | 2.756 in | G: | 2 |
| LM: | 9.01 | F: | 4 |
| J: | 7.5 in | AE2: | 0.29 |
| R: | 0.88 in | L: | 6.76 in |
| BE: | 0.38 in | AE1: | 0.54 |
| T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output HP: | 2.986 |
| Output Shaft Orientation: | H1 | Output RPM: | 58 |
| Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Bore Code: | 23 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Input HP: | 3.619 | Series Style: | GR-HM-H1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.438 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.63 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 30:1 |
| Assembly: | HM-H1 | Model Code: | HM832 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.619 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3226 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310130988 | Weight: | 78.00 LB |

