Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-60-H1-56-31
Part #:GR8320516.31
Catalog #:GR-HM832-60-H1-56-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | BD: | 6.5 |
| BF: | 0.41 | LM: | 9.01 |
| AD: | 7.04 | AK: | 4.5 |
| D: | 3.5 | AJ: | 5.88 |
| L: | 6.76 in | J: | 7.5 in |
| T: | 1.938 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | F: | 4 |
| G: | 2 | BE: | 0.38 in |
| AE2: | 0.29 | AG: | 7.88 |
| C: | 9.38 in | B: | 8.75 |
| U: | 0.875 in | I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.114 | Ratio: | 60:1 |
| Input HP: | 2.114 | Model Code: | HM832 |
| Assembly: | HM-H1 | Series Style: | GR-HM-H1 |
| Bore Code: | 31 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Output HP: | 1.515 | Center Distance (in): | 3.25 |
| Output RPM: | 29 | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Style: | H1 |
| Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 690310023624 | Weight: | 78.00 LB |

