Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-60-H1-140-19
Part #:GR8320524.19
Catalog #:GR-HM832-60-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 9.38 in |
| AE2: | 0.29 | T: | 1.188 |
| AK: | 4.5 | AD: | 7.04 |
| L: | 6.76 in | F: | 4 |
| B: | 8.75 | LM: | 9.01 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| G: | 2 | AE1: | 0.54 |
| I: | 5.02 in | D: | 3.5 |
| J: | 7.5 in | BF: | 0.41 |
| V: | 2.756 in | U: | 0.875 in |
| BE: | 0.38 in | BD: | 6.5 |
Technical Specifications
| Output Shaft Orientation: | H1 | Ratio Range: | 60:1 |
| Output RPM: | 29 | Gear Type: | Worm |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.114 | Assembly: | HM-H1 |
| Output HP: | 1.515 | Output Style: | H1 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.114 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140 | Series Style: | GR-HM-H1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Frame Size: | 140TC | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | HM832 | Input Bore (C Face): | 0.875 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3274 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310023815 | Weight: | 78.00 LB |

