Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-60-H1-140-23
Part #:GR8320524.23
Catalog #:GR-HM832-60-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | AK: | 4.5 |
| F: | 4 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| U: | 0.875 in | C: | 9.38 in |
| LM: | 9.01 | AE1: | 0.54 |
| B: | 8.75 | BE: | 0.38 in |
| T: | 1.438 | J: | 7.5 in |
| AD: | 7.04 | D: | 3.5 |
| AG: | 7.88 | I: | 5.02 in |
| G: | 2 | V: | 2.756 in |
| BF: | 0.41 | L: | 6.76 in |
Technical Specifications
| Motor Frame Size: | 140 | Series Style: | GR-HM-H1 |
| Series Code: | GR | Input HP: | 2.114 |
| Input HP @ 1750 RPM: | 2.114 | Output HP: | 1.515 |
| Output RPM: | 29 | Frame Size: | 140TC |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Bore Code: | 23 | Output Style: | H1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Model Code: | HM832 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Orientation: | H1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 690310023822 | Weight: | 78.00 LB |

