Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-10-H1-180-27
Part #:GR8320525.27
Catalog #:GR-HM832-10-H1-180-27
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | AK: | 8.5 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| F: | 4 | H: | 0.53 in |
| AG: | 7.88 | D: | 3.5 |
| AF: | 0.75 | J: | 7.5 in |
| BD: | 9 | U: | 0.875 in |
| B: | 8.75 | G: | 2 |
| AE1: | 0.54 | AD: | 7.04 |
| AJ: | 7.25 | AE2: | 0.29 |
| C: | 9.38 in | AA: | 10.88 |
| BF: | 0.53 | I: | 5.02 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| AB: | 8.5 | R: | 0.88 in |
| T: | 1.688 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Mounting Style: | Shaft Mount |
| Output Style: | H1 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output HP: | 7.497 | Series Style: | GR-HM-H1 |
| Bore Code: | 27 | Frame Size: | 180TC |
| Input HP: | 8.092 | Output Shaft Orientation: | H1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-H1 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 2026 |
| No. of Gear Reductions: | Single | Model Code: | HM832 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 8.092 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| UPC: | 690310133774 | Weight: | 78.00 LB |

