Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM832-60-H1-180-31
Part #:GR8320532.31
Catalog #:GR-HM832-60-H1-180-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| AJ: | 7.25 | C: | 9.38 in |
| G: | 2 | AE1: | 0.54 |
| BD: | 9 | AK: | 8.5 |
| J: | 7.5 in | B: | 8.75 |
| D: | 3.5 | V: | 2.756 in |
| L1: | 10.01 in | AG: | 7.88 |
| BF: | 0.53 | T: | 1.938 |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| F: | 4 | I: | 5.02 in |
| BE1: | 0.5 in | AD: | 7.04 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 2.114 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Output HP: | 1.515 | Output Shaft Assembly Code: | H1 |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Output Style: | H1 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Model Code: | HM832 |
| Center Distance (in): | 3.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Orientation: | H1 |
| Output RPM: | 29 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 31 | Mounting Style: | Shaft Mount |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | GR | Motor Frame Size: | 180 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Input HP: | 2.114 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Series Style: | GR-HM-H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3274 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310023990 | Weight: | 78.00 LB |

