Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-10-H1-56-24
Part #:GR8320533.24
Catalog #:GR-HMQ832-10-H1-56-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AD: | 7.04 |
| AG: | 7.88 | AE1: | 0.54 |
| C: | 9.38 in | T: | 1.5 |
| LQ: | 6.14 in | B: | 8.75 |
| BD: | 6.5 | RQ: | 5.51 in |
| I: | 5.02 in | J: | 7.5 in |
| BE: | 0.38 in | V: | 2.756 in |
| BF: | 0.41 | AE2: | 0.29 |
| F: | 4 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 2 |
Technical Specifications
| Output HP: | 7.497 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 175 | Center Distance (in): | 3.25 |
| Model Code: | HMQ832 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2026 | Output Style: | H1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 8.092 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Output Key: | 3/8 X 3.00 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Series Style: | GR-HMQ-H1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP: | 8.092 |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2700 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310024003 | Weight: | 77.00 LB |

