Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-15-H1-56-20
Part #:GR8320534.20
Catalog #:GR-HMQ832-15-H1-56-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LQ: | 6.14 in |
| G: | 2 | AD: | 7.04 |
| AG: | 7.88 | F: | 4 |
| BD: | 6.5 | V: | 2.756 in |
| J: | 7.5 in | AJ: | 5.88 |
| AE2: | 0.29 | BF: | 0.41 |
| B: | 8.75 | C: | 9.38 in |
| D: | 3.5 | AK: | 4.5 |
| I: | 5.02 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | RQ: | 5.51 in |
| AE1: | 0.54 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2490 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Output Style: | H1 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.127 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Motor Frame Size: | 56 |
| Output HP: | 5.516 | Input Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Series Style: | GR-HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Model Code: | HMQ832 |
| Output RPM: | 116 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3.25 |
| Input HP: | 6.127 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2980 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310024010 | Weight: | 77.00 LB |

