Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-50-H1-56-19
Part #:GR8320539.19
Catalog #:GR-HMQ832-50-H1-56-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AD: | 7.04 |
| AE1: | 0.54 | J: | 7.5 in |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| F: | 4 | BE: | 0.38 in |
| LQ: | 6.14 in | D: | 3.5 |
| I: | 5.02 in | B: | 8.75 |
| AE2: | 0.29 | AG: | 7.88 |
| BF: | 0.41 | RQ: | 5.51 in |
| AJ: | 5.88 | C: | 9.38 in |
| AK: | 4.5 | V: | 2.756 in |
| T: | 1.188 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Output Style: | H1 | Series Style: | GR-HMQ-H1 |
| Input Diameter (in): | 0.625 in | Output HP: | 1.841 |
| Input HP: | 2.462 | Model Code: | HMQ832 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Mounting Style: | Shaft Mount |
| Series Code: | GR | Product Type: | Right Angle |
| Ratio: | 50:1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft Orientation: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.462 |
| Bore Code: | 19 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 35 | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| UPC: | 690310024157 | Weight: | 77.00 LB |

