Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-15-H1-140-24
Part #:GR8320542.24
Catalog #:GR-HMQ832-15-H1-140-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LQ: | 6.14 in | F: | 4 |
| AJ: | 5.88 | AE2: | 0.29 |
| G: | 2 | D: | 3.5 |
| AF: | 0.75 | C: | 9.38 in |
| BE: | 0.38 in | BF: | 0.41 |
| AD: | 7.04 | AB: | 8.5 |
| AE1: | 0.54 | AK: | 4.5 |
| BD: | 6.5 | J: | 7.5 in |
| B: | 8.75 | RQ: | 5.51 in |
| AA: | 10.88 | V: | 2.756 in |
| I: | 5.02 in | R: | 0.88 in |
| AG: | 7.88 | T: | 1.5 |
Technical Specifications
| Output HP: | 5.516 | Keyway: | 3/16 X 3/32 |
| Series Style: | GR-HMQ-H1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Output Shaft Orientation: | H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Style: | H1 |
| Input Style: | C-Face Quill | Input HP: | 6.127 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ832 |
| Thrust Rating - output shaft: | 2490 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.127 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input Quill Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-H1 | Ratio: | 15:1 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 690310024287 | Weight: | 77.00 LB |

