Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-30-H1-140-19
Part #:GR8320545.19
Catalog #:GR-HMQ832-30-H1-140-19
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | R: | 0.88 in |
| D: | 3.5 | J: | 7.5 in |
| C: | 9.38 in | BD: | 6.5 |
| AJ: | 5.88 | RQ: | 5.51 in |
| H: | 0.53 in | AE2: | 0.29 |
| BE: | 0.38 in | AA: | 10.88 |
| BF: | 0.41 | AF: | 0.75 |
| AK: | 4.5 | F: | 4 |
| B: | 8.75 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| AB: | 8.5 | V: | 2.756 in |
| LQ: | 6.14 in | G: | 2 |
| I: | 5.02 in | T: | 1.188 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 58 |
| Output Shaft Orientation: | H1 | Output Key: | 1/4 X 2.50 |
| Output HP: | 2.986 | Input HP: | 3.619 |
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Style: | GR-HMQ-H1 |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Frame Size: | 140TC | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ832 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.619 |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HMQ-H1 | Ratio: | 30:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 3226 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310024409 | Weight: | 77.00 LB |

