Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-40-H1-140-20
Part #:GR8320546.20
Catalog #:GR-HMQ832-40-H1-140-20
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 5.02 in |
| F: | 4 | BF: | 0.41 |
| LQ: | 6.14 in | J: | 7.5 in |
| C: | 9.38 in | B: | 8.75 |
| AF: | 0.75 | BE: | 0.38 in |
| AJ: | 5.88 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | RQ: | 5.51 in |
| AE1: | 0.54 | AB: | 8.5 |
| AG: | 7.88 | V: | 2.756 in |
| AA: | 10.88 | BD: | 6.5 |
| AK: | 4.5 | R: | 0.88 in |
| AE2: | 0.29 | D: | 3.5 |
| G: | 2 | T: | 1.25 |
Technical Specifications
| Mounting Style: | Shaft Mount | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 43 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Keyway: | 3/16 X 3/32 | Output Style: | H1 |
| Output HP: | 2.293 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Series Style: | GR-HMQ-H1 |
| Input HP: | 2.926 | Bore Code: | 20 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input Quill Diameter (in): | 0.875 in | Motor Frame Size: | 140 |
| Model Code: | HMQ832 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.926 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 690310024485 | Weight: | 77.00 LB |

