Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-40-H1-140-32
Part #:GR8320546.32
Catalog #:GR-HMQ832-40-H1-140-32
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.88 | M: | 2.38 |
| AK: | 4.5 | R: | 0.88 in |
| AE2: | 0.29 | AD: | 7.04 |
| AF: | 0.75 | BD: | 6.5 |
| U: | 0.875 in | H: | 0.53 in |
| J: | 7.5 in | AE1: | 0.54 |
| L: | 6.76 in | AB: | 8.5 |
| G: | 2 | B: | 8.75 |
| LQ: | 6.14 in | C: | 9.38 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| F: | 4 | V: | 2.51 in |
| I: | 5.02 in | AG: | 7.88 |
| RQ: | 5.51 in | D: | 3.5 |
Technical Specifications
| Series Code: | GR | Series Style: | GR-HMQ-H1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | H1 | Bore Code: | 32 |
| Output Shaft Assembly Code: | H1 | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 2.926 |
| Frame Size: | 140TC | Output HP: | 2.293 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Output RPM: | 43 |
| Output Key: | 1/2 X 3.38 | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Motor HP Rating: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 0.875 in | Model Code: | HMQ832 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3303 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310024546 | Weight: | 72.00 LB |

