Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-50-H1-140-27
Part #:GR8320547.27
Catalog #:GR-HMQ832-50-H1-140-27
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | LQ: | 6.14 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 5.02 in | F: | 4 |
| G: | 2 | BE: | 0.38 in |
| V: | 2.756 in | AG: | 7.88 |
| BD: | 6.5 | AE1: | 0.54 |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | RQ: | 5.51 in |
| AJ: | 5.88 | AD: | 7.04 |
| B: | 8.75 | T: | 1.688 |
| J: | 7.5 in |
Technical Specifications
| Output Shaft Orientation: | H1 | Motor Frame Size: | 140 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Style: | H1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Model Code: | HMQ832 | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Series Style: | GR-HMQ-H1 | Input HP @ 1750 RPM: | 2.462 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input HP: | 2.462 |
| Output HP: | 1.841 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Frame Size: | 140TC |
| Series Code: | GR | Ratio: | 50:1 |
| Output RPM: | 35 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 3315 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310024591 | Weight: | 77.00 LB |

