Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-50-H1-140-31
Part #:GR8320547.31
Catalog #:GR-HMQ832-50-H1-140-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | J: | 7.5 in |
| BF: | 0.41 | AE1: | 0.54 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | RQ: | 5.51 in |
| AD: | 7.04 | G: | 2 |
| AJ: | 5.88 | I: | 5.02 in |
| V: | 2.756 in | LQ: | 6.14 in |
| B: | 8.75 | T: | 1.938 |
| D: | 3.5 | BE: | 0.38 in |
| F: | 4 | AK: | 4.5 |
| BD: | 6.5 |
Technical Specifications
| Output HP: | 1.841 | Series Style: | GR-HMQ-H1 |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.462 | Bore Code: | 31 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Style: | H1 | Output Shaft Orientation: | H1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Series Code: | GR | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 140 | Assembly: | HMQ-H1 |
| Ratio: | 50:1 | Input HP: | 2.462 |
| Ratio Range: | 50:1 | Model Code: | HMQ832 |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310024607 | Weight: | 77.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.11 IN |
| Packaged Height: | 15.00 IN |

