Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-60-H1-140-23
Part #:GR8320548.23
Catalog #:GR-HMQ832-60-H1-140-23
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BF: | 0.41 |
| F: | 4 | AD: | 7.04 |
| H: | 0.53 in | J: | 7.5 in |
| AA: | 10.88 | L: | 6.76 in |
| R: | 0.88 in | AE1: | 0.54 |
| LQ: | 6.14 in | V: | 2.756 in |
| I: | 5.02 in | BE: | 0.38 in |
| BD: | 6.5 | AE2: | 0.29 |
| RQ: | 5.51 in | AB: | 8.5 |
| M: | 2.38 | D: | 3.5 |
| AG: | 7.88 | AF: | 0.75 |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 8.75 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | G: | 2 |
| T: | 1.438 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Input HP: | 2.114 | Output RPM: | 29 |
| Output Key: | 3/8 X 3.00 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Bore Code: | 23 |
| Frame Size: | 140TC | Output HP: | 1.515 |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 2 | Series Code: | GR |
| Output Style: | H1 | Series Style: | GR-HMQ-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.114 |
| No. of Gear Reductions: | Single | Input Quill Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Model Code: | HMQ832 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Motor HP Rating: | 2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 690310024638 | Weight: | 77.00 LB |

