Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-60-H1-140-24
Part #:GR8320548.24
Catalog #:GR-HMQ832-60-H1-140-24
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | I: | 5.02 in |
| AD: | 7.04 | L: | 6.76 in |
| J: | 7.5 in | AB: | 8.5 |
| U: | 0.875 in | G: | 2 |
| RQ: | 5.51 in | LQ: | 6.14 in |
| M: | 2.38 | AG: | 7.88 |
| BD: | 6.5 | AK: | 4.5 |
| AE1: | 0.54 | B: | 8.75 |
| AJ: | 5.88 | BF: | 0.41 |
| AA: | 10.88 | R: | 0.88 in |
| D: | 3.5 | AF: | 0.75 |
| F: | 4 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| H: | 0.53 in | C: | 9.38 in |
| T: | 1.5 |
Technical Specifications
| Mounting Style: | Shaft Mount | Frame Size: | 140TC |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Output Shaft Orientation: | H1 | Output HP: | 1.515 |
| Output Shaft Assembly Code: | H1 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Input HP: | 2.114 | Bore Code: | 24 |
| Series Code: | GR | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Style: | GR-HMQ-H1 | Keyway: | 3/16 X 3/32 |
| Output Style: | H1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor HP Rating: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Input Quill Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Model Code: | HMQ832 | Input Keyway: | 3/16 X 1.63 in |
| Input HP @ 1750 RPM: | 2.114 | Ratio: | 60:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 3274 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310024645 | Weight: | 77.00 LB |

