Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-60-H1-140-31
Part #:GR8320548.31
Catalog #:GR-HMQ832-60-H1-140-31
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | D: | 3.5 |
| BE: | 0.38 in | AB: | 8.5 |
| AF: | 0.75 | R: | 0.88 in |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| AA: | 10.88 | BD: | 6.5 |
| G: | 2 | U: | 0.875 in |
| AD: | 7.04 | L: | 6.76 in |
| AJ: | 5.88 | AG: | 7.88 |
| C: | 9.38 in | BF: | 0.41 |
| LQ: | 6.14 in | V: | 2.756 in |
| AE2: | 0.29 | F: | 4 |
| B: | 8.75 | H: | 0.53 in |
| RQ: | 5.51 in | I: | 5.02 in |
| AK: | 4.5 | J: | 7.5 in |
| T: | 1.938 |
Technical Specifications
| Output HP: | 1.515 | Output Shaft Assembly Code: | H1 |
| Input HP: | 2.114 | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Bore Code: | 31 |
| Output RPM: | 29 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Frame Size: | 140TC |
| Series Code: | GR | Keyway: | 3/16 X 3/32 |
| Output Style: | H1 | Nominal Motor HP Rating to HP @ 1750 RPM: | 2 |
| Mounting Style: | Shaft Mount | Input Style: | C-Face Quill |
| Output Shaft Orientation: | H1 | Series Style: | GR-HMQ-H1 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Gear Type: | Worm |
| Input Quill Diameter (in): | 0.875 in | Motor HP Rating: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Model Code: | HMQ832 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.114 | Assembly: | HMQ-H1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3274 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310024676 | Weight: | 77.00 LB |

