Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ832-20-H1-180-32
Part #:GR8320551.32
Catalog #:GR-HMQ832-20-H1-180-32
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | J: | 7.5 in |
| G: | 2 | F: | 4 |
| LQ1: | 6.34 in | AD: | 7.04 |
| AE1: | 0.54 | AE2: | 0.29 |
| V: | 2.51 in | AB: | 8.5 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| D: | 3.5 | BD: | 9 |
| R: | 0.88 in | AK: | 8.5 |
| B: | 8.75 | I: | 5.02 in |
| AG: | 7.88 | L: | 6.76 in |
| RQ: | 5.81 in | H: | 0.53 in |
| AA: | 10.88 | M: | 2.38 |
| AF: | 0.75 | U: | 0.875 in |
Technical Specifications
| Input HP: | 5.18 | Keyway: | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Style: | H1 |
| Frame Size: | 180TC | Output Shaft Assembly Code: | H1 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 5 | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Output HP: | 4.536 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | H1 | Output Key: | 1/2 X 3.38 |
| Mounting Style: | Shaft Mount | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Style: | GR-HMQ-H1 | Bore Code: | 32 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 1.125 in | Ratio Range: | 20:1 |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Keyway: | 3/16 X 1.63 in |
| Motor HP Rating: | 5 | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Torque Rating (in-lb): | 3267 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310102053 | Weight: | 77.00 LB |

